chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
TB-4M8Z-3-3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 4 Ports
TB-4M8Z-3-3
Order ID nr. UX08173
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable length (m)
3
Cable quality
PVC
Group terminal
Cable
Number of Conductors
6
Number of pins
3
Number of Ports
4
Port
Ø 8 mm
Voltage (V)
30
Nyckelfunktioner
Group terminal
Cable
Port
Ø 8 mm
Number of Ports
4
I lager
Varugrupp
K1
Listpris
1 631,00 kr
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-4M8Z-3-3
Totalt för artikeln
1 631,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert