chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TB-4M8M-3-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 4 Ports
TB-4M8M-3-5
Order ID nr. UX03614
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable diameter (mm)
5.13
Cable length (m)
5
Cable quality
PVC
Group terminal
Cable
Homerun Exit Location
Side output
Number of pins
3
Number of Ports
4
Overall shield
Drain, Foil
Port
M8 x 1
Receptacle housing material A
Brass
Voltage (V)
30
Nyckelfunktioner
Group terminal
Cable
Port
M8 x 1
Number of Ports
4
I lager
Varugrupp
K1
Listpris
1 411,00 kr
Totalt för artikeln
1 411,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-4M8M-3-5
Begär offert