chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TB-8M8M-3-10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports
TB-8M8M-3-10
Order ID nr. U2-32119
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable length (m)
10
Cable quality
PVC
Group terminal
Cable
Number of Conductors
10
Number of pins
3
Number of Ports
8
Port
M8 × 1
Receptacle housing material A
Brass
Voltage (V)
30
Nyckelfunktioner
Group terminal
Cable
Port
M8 × 1
Number of Ports
8
I lager
Varugrupp
K1
Listpris
2 219,00 kr
Totalt för artikeln
2 219,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-8M8M-3-10
Begär offert