chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Inductive coupler Secondary side
NICS-M30-IOL2P8-0.3-RKC4.4T
Order ID nr. 4300301
I lager
Varugrupp
E1
Listpris
5 464,00 kr
Totalt för artikeln
5 464,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Connectivity
Inductive Coupling
NICS-M30-IOL2P8-0.3-RKC4.4T
Tekniska data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Connector type
Construction size
⌀ 30 mm
Design
Threaded barrel
Dimensions
80,4 mm
Electrical connection
Cable with connector
Function
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Protection class
IP67, IP68
Quality active face
PA12-GF30