chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BS8241-0/PG9 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BS8241-0/PG9
Order ID nr. 6901103
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Connector A
Male, M12 x 1, Angled, A-coded
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
0.75 mm²
Current (A)
4
Device type
Field-wireable connector
Number of pins
4
Plug body
Plastic
Screw-in thread
PG9
Voltage (V)
250
Nyckelfunktioner
Connection mode
Screw/clamp connection
Number of pins
4
Application
Signal
I lager
Varugrupp
K2
Listpris
166,00 kr
home
Turck-Shop
Connectivity
Field-wireable Connectors
BS8241-0/PG9
Totalt för artikeln
166,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert