chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FW-ARSPM0418-P-S-1012 | TURCK - Your Global Automation Partner
Field-Wireable Connector
FW-ARSPM0418-P-S-1012
Order ID nr. 100013382
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power, Signal
Connection mode
Screw/clamp connection
Connector A
Male, 7/8″-16 UN, Straight
Cross-sectional connection max. (mm²)
1.5 mm²
Current (A)
9
Device type
Field-wireable connector
Number of pins
4
Plug body
Plastic
Voltage (V)
250
Nyckelfunktioner
Connection mode
Screw/clamp connection
Number of pins
4
Application
Signal, Power
I lager
Varugrupp
K2
Listpris
334,00 kr
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-ARSPM0418-P-S-1012
Totalt för artikeln
334,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert