chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM RKM 56-20M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 56-20M
Order ID nr. U99-12841
I lager
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
12.7
Cable length (m)
20
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
20
Cable quality
PVC
Varugrupp
K1
Listpris
2 887,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 56-20M
Totalt för artikeln
2 887,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert