chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
RK 4.41T-6-RS 4.41T
Order ID nr. U99-11523
I lager
Varugrupp
K1
Listpris
1 078,00 kr
Totalt för artikeln
1 078,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Blue
Cable length (m)
6
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
6
Cable quality
PVC
home
Turck-Shop
Connectivity
Cordsets
RK 4.41T-6-RS 4.41T