chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSCV RKCV 254-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
RSCV RKCV 254-5M
Order ID nr. U8786-5
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CSA Div. 2
Cable color
Yellow
Cable length (m)
5
Cable quality
PVC
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Network protocol
AS-Interface
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
,
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
5
Cable quality
PVC
I lager
Varugrupp
D1
Listpris
929,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSCV RKCV 254-5M
Totalt för artikeln
929,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert