chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSC RKC 5722-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
RSC RKC 5722-5M
Order ID nr. U8017-5
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CSA C22.2 No. 182.3
Cable color
Gray
Cable length (m)
5
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
5
Cable quality
PVC
I lager
Varugrupp
D1
Listpris
1 219,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSC RKC 5722-5M
Totalt för artikeln
1 219,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert