chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKV 493-6M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems According to IEC61158-2
RKV 493-6M
Order ID nr. U7706-6
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable length (m)
6
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
6
Cable quality
PVC
I lager
Varugrupp
K3
Listpris
918,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKV 493-6M
Totalt för artikeln
918,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert