chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSV RKV 493O-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Extension Cable
RSV RKV 493O-1M
Order ID nr. U7431-1
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Orange
Cable length (m)
1
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Stainless Steel
Current (A)
9
Design
Extension Cable
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
1
Cable quality
PVC
I lager
Varugrupp
K3
Listpris
940,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSV RKV 493O-1M
Totalt för artikeln
940,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert