chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
RKC RJ45 840-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RKC RJ45 840-2M
Order ID nr. U7367-2
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
5
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
2
Cable quality
TPE
home
Turck-Shop
Connectivity
Cordsets
RKC RJ45 840-2M
I lager
Varugrupp
D1
Listpris
704,00 kr
Totalt för artikeln
704,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert