chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CSM CKM 19-19-10/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Extension Cable
CSM CKM 19-19-10/S90
Order ID nr. U4703-84
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10.4
Cable length (m)
10
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector B
Female, M23 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Number of pins
19
Number of Pins
19
Plug body
Plastic
Special features
Shielded
Voltage (V)
150
Nyckelfunktioner
Cable length (m)
10
Cable quality
TPU
I lager
Varugrupp
K1
Listpris
3 747,00 kr
home
Turck-Shop
Connectivity
Cordsets
CSM CKM 19-19-10/S90
Totalt för artikeln
3 747,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert