chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CKM 19-19-2 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Connection Cable
CKM 19-19-2
Order ID nr. U4703-0
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
2
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Number of pins
19
Overall shield
Drain, Foil
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
2
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
1 794,00 kr
Totalt för artikeln
1 794,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
CKM 19-19-2
Begär offert