chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CKWM 19-19-5/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Connection Cable
CKWM 19-19-5/S90
Order ID nr. U4701-73
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10.4
Cable length (m)
5
Cable quality
TPU
Connector A
Female, M23 x 1, Right Angle
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
19
Plug body
Plastic
Special features
Shielded
Voltage (V)
150
Nyckelfunktioner
Cable length (m)
5
Cable quality
TPU
I lager
Varugrupp
K1
Listpris
2 323,00 kr
home
Turck-Shop
Connectivity
Cordsets
CKWM 19-19-5/S90
Totalt för artikeln
2 323,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert