chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45 RJ45 840-3M/C1195 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet cable Extension Cable
RJ45 RJ45 840-3M/C1195
Order ID nr. U3-00585
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
3
Cable quality
PVC
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
3
Cable quality
PVC
I lager
Varugrupp
D1
Listpris
674,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45 RJ45 840-3M/C1195
Totalt för artikeln
674,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert