chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45S RJ45S 441-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung
RJ45S RJ45S 441-30M
Order ID nr. U3-00539
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA, UL Listed
Cable color
Teal
Cable diameter (mm)
6.73
Cable length (m)
30
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
30
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 823,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 441-30M
Totalt för artikeln
1 823,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert