chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKS RKS 841-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RKS RKS 841-3M
Order ID nr. U3-00396
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable diameter (mm)
7.7
Cable length (m)
3
Cable quality
TPE
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Special features
Shielded
Voltage (V)
60
Nyckelfunktioner
Cable length (m)
3
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 003,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKS RKS 841-3M
Totalt för artikeln
1 003,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert