chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WSM WKM 30-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Strömkabel Kabelmantel av PVC
WSM WKM 30-2M
Order ID nr. U2751-2
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector B
Female, 7/8″-16 UN, Angled
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of pins
2+PE
Number of Pins
2+PE
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
2
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
644,00 kr
home
Turck-Shop
Connectivity
Cordsets
WSM WKM 30-2M
Totalt för artikeln
644,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert