chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Busskabel för CAN (DeviceNet, CANopen) PVC-kabelmantel, tunn
WSC WKC 572-2.5M
Order ID nr. U2532-250
I lager
home
Turck-Shop
Connectivity
Cordsets
WSC WKC 572-2.5M
Tekniska data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
2.5
Cable quality
PVC
Connector A
Male, M12 x 1, Angled, A-coded
Connector B
Female, M12 x 1, Angled, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
2.5
Cable quality
PVC
Varugrupp
D1
Listpris
602,00 kr
Totalt för artikeln
602,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert