chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM WKM 50-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Strömkabel Kabelmantel av PVC
RSM WKM 50-5M
Order ID nr. U2290-82
home
Home
Loading...
Tekniska data
Downloads
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
5
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Angled
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of pins
4+PE
Number of Pins
4+PE
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
5
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
1 182,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM WKM 50-5M
Totalt för artikeln
1 182,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert