chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM RKM 46-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
RSM RKM 46-4M
Order ID nr. U2281-31
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.8
Cable length (m)
4
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
4
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
906,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 46-4M
Totalt för artikeln
906,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert