chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM RKM 30-2M/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable PUR cable jacket
RSM RKM 30-2M/S90
Order ID nr. U2255-0
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
5.97
Cable length (m)
2
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of pins
3
Number of Pins
3
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
2
Cable quality
TPU
I lager
Varugrupp
K1
Listpris
604,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 30-2M/S90
Totalt för artikeln
604,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert