chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WKB 3T-3-WSB 3T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
WKB 3T-3-WSB 3T/S90
Order ID nr. U2222-40
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
3
Cable quality
TPU
Connector A
Female, 1/2″-20 UNF, Right Angle
Connector B
Male, 1/2″-20 UNF, Right angle
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
3
Number of Pins
3
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
3
Cable quality
TPU
I lager
Varugrupp
K1
Listpris
768,00 kr
Totalt för artikeln
768,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
WKB 3T-3-WSB 3T/S90
Begär offert