chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RK 4.4T-4-RS 4.4T/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RK 4.4T-4-RS 4.4T/S101
Order ID nr. U2173-72
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
4
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
4
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
1 048,00 kr
home
Turck-Shop
Connectivity
Cordsets
RK 4.4T-4-RS 4.4T/S101
Totalt för artikeln
1 048,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert