chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSC RSCD 4410-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable TPU/TEAL Cable Jacket
RSC RSCD 4410-5M
Order ID nr. U2-20787
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
5
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, D-coded
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Number of pins
5
Number of Pins
4
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
48
Nyckelfunktioner
Cable length (m)
5
Cable quality
TPU
I lager
Varugrupp
D1
Listpris
1 063,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSC RSCD 4410-5M
Totalt för artikeln
1 063,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert