chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Profibus-DP BUS line PVC Cable Jacket
RSSW 4511-3M
Order ID nr. U2-14154
I lager
Varugrupp
D1
Listpris
840,00 kr
Totalt för artikeln
840,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
3
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Number of pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
3
Cable quality
PVC
home
Turck-Shop
Connectivity
Cordsets
RSSW 4511-3M