chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CSM 19-19-5/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPE cable jacket
CSM 19-19-5/S101
Order ID nr. U2-06607
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
5
Cable quality
TPE
Connector A
Male, M23 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
19
Plug body
Plastic
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
150
Nyckelfunktioner
Cable length (m)
5
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
2 738,00 kr
home
Turck-Shop
Connectivity
Cordsets
CSM 19-19-5/S101
Totalt för artikeln
2 738,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert