chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WK 4.4T-1-RS 4.4T/S1587 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE-Kabelmantel
WK 4.4T-1-RS 4.4T/S1587
Order ID nr. U2-05951
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Special features
Weldlife cable, Weld spatter resistant
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
1
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
545,00 kr
home
Turck-Shop
Connectivity
Cordsets
WK 4.4T-1-RS 4.4T/S1587
Totalt för artikeln
545,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert