chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CSM CKM 12-12-10/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
CSM CKM 12-12-10/S101
Order ID nr. U2-02904
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
10
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
6
Design
Extension Cable
Number of pins
12
Number of Pins
12
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
10
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
3 809,00 kr
home
Turck-Shop
Connectivity
Cordsets
CSM CKM 12-12-10/S101
Totalt för artikeln
3 809,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert