chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM RKM 126-15M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 126-15M
Order ID nr. U2-00604
I lager
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
12.5
Cable length (m)
15
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
7
Design
Extension Cable
Number of pins
12
Number of Pins
12
Plug body
Plastic
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
15
Cable quality
PVC
Varugrupp
K1
Listpris
5 521,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 126-15M
Totalt för artikeln
5 521,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert