chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CKWM 19-19-5/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
CKWM 19-19-5/S101
Order ID nr. U0956-60
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
5
Cable quality
TPE
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
19
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
150
Nyckelfunktioner
Cable length (m)
5
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
2 271,00 kr
home
Turck-Shop
Connectivity
Cordsets
CKWM 19-19-5/S101
Totalt för artikeln
2 271,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert