chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BKWM 14-755-5 | TURCK - Your Global Automation Partner
Industriell givarkabel Anschluss Kabelsatz
BKWM 14-755-5
Order ID nr. U0915-25
home
Home
Loading...
Tekniska data
Downloads
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M16 x 0.75, Right Angle
Coupling nut/screw material A
Brass
Current (A)
3
Number of pins
14
Special features
Shielded
Voltage (V)
30
Nyckelfunktioner
Cable length (m)
5
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
1 075,00 kr
home
Turck-Shop
Connectivity
Cordsets
BKWM 14-755-5
Totalt för artikeln
1 075,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert