chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RK 4.5T-10/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Connection Cable
RK 4.5T-10/S101
Order ID nr. U0895-75
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
TPE
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
10
Cable quality
TPE
home
Turck-Shop
Connectivity
Cordsets
RK 4.5T-10/S101
I lager
Varugrupp
K1
Listpris
1 619,00 kr
Totalt för artikeln
1 619,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert