chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSW RSSW 455-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC Cable Jacket
RSSW RSSW 455-0.3M
Order ID nr. U0399-033
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, B-coded
Connector B
Male, M12 x 1, Straight, B-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
Nyckelfunktioner
Cable length (m)
0.3
Cable quality
PVC
I lager
Varugrupp
D1
Listpris
628,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSSW RSSW 455-0.3M
Totalt för artikeln
628,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert