chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSW RKSW 457-8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable TPU Cable Jacket
RSSW RKSW 457-8M
Order ID nr. U0398-138
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Cable color
Plum
Cable length (m)
8
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, B-coded
Connector B
Female, M12 x 1, Straight, B-coded
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
8
Cable quality
TPU
I lager
Varugrupp
D1
Listpris
2 255,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSSW RKSW 457-8M
Totalt för artikeln
2 255,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert