chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM 572-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RSM 572-3M
Order ID nr. U0133-18
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
3
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
5
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
3
Cable quality
PVC
home
Turck-Shop
Connectivity
Cordsets
RSM 572-3M
I lager
Varugrupp
D1
Listpris
571,00 kr
Totalt för artikeln
571,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert