chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
D9S/T 455-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC Cable Jacket
D9S/T 455-1M
Order ID nr. U0048-2
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
1
Cable quality
PVC
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Number of pins
9
Number of Pins
9
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
1
Cable quality
PVC
I lager
Varugrupp
D1
Listpris
1 740,00 kr
Totalt för artikeln
1 740,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
D9S/T 455-1M
Begär offert