chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45 RJ45 841-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industriell Ethernet-kabel TPE-kabelhölje
RJ45 RJ45 841-0.3M
Order ID nr. U-97569
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
UL
Cable diameter (mm)
7.7
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.21
Current (A)
1.5
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Shielded
Voltage (V)
60
Nyckelfunktioner
Cable length (m)
0.3
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
517,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45 RJ45 841-0.3M
Totalt för artikeln
517,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert