chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKSD RKSD 423-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Kabelsatz Connection Cable
RKSD RKSD 423-5M
Order ID nr. U-94897
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS
Cable diameter (mm)
6.5
Cable length (m)
5
Cable quality
TPE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFINET
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
5
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 079,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKSD RKSD 423-5M
Totalt för artikeln
1 079,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert