chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSD RSSD 423-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RSSD RSSD 423-0.3M
Order ID nr. U-78728
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, FM Div.2, RoHS, UKCA, UL 1863
Cable diameter (mm)
7.87
Cable length (m)
0.3
Cable quality
TPE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of pins
4
Number of Pins
4
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
Nyckelfunktioner
Cable length (m)
0.3
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
689,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSSD RSSD 423-0.3M
Totalt för artikeln
689,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert