chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM WKC 5723-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) TPU Cable Jacket
RSM WKC 5723-0.5M
Order ID nr. U-60535
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
0.5
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, M12 x 1, Angled, A-coded
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
7
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
0.5
Cable quality
TPU
I lager
Varugrupp
D1
Listpris
746,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM WKC 5723-0.5M
Totalt för artikeln
746,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert