chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSD RSSD 420-12M/C1195 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industriell Ethernet-kabel Förlängningskabel
RSSD RSSD 420-12M/C1195
Order ID nr. U-57972
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Cable length (m)
12
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M12 x 1, Straight, D-coded
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
Nyckelfunktioner
Cable length (m)
12
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 859,00 kr
Totalt för artikeln
1 859,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
RSSD RSSD 420-12M/C1195
Begär offert