chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45S RJ45S 845-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable TPU Cable Jacket
RJ45S RJ45S 845-3M
Order ID nr. U-53080
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
3
Cable quality
TPU
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
3
Cable quality
TPU
I lager
Varugrupp
D1
Listpris
1 608,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 845-3M
Totalt för artikeln
1 608,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert