chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSM RKM 56-7M/S3059 | TURCK - Your Global Automation Partner
Double-Ended Cordset Straight Male Connector to Straight Female Connector
RSM RKM 56-7M/S3059
Order ID nr. U-42890
I lager
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
7
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant, ,
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
7
Cable quality
TPE
Varugrupp
K1
Listpris
1 730,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 56-7M/S3059
Totalt för artikeln
1 730,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert