chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSD RJ45S 423-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET-kabelset Anslutningsledning
RSSD RJ45S 423-30M
Order ID nr. U-41384
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, FM Div.2, RoHS, UKCA, UL 1863
Cable diameter (mm)
7.87
Cable length (m)
30
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of pins
4
Number of Pins
8
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
30
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
2 931,00 kr
Totalt för artikeln
2 931,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
RSSD RJ45S 423-30M
Begär offert