chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45S RJ45S 423-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RJ45S RJ45S 423-2M
Order ID nr. U-40304
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA
Cable diameter (mm)
7.87
Cable length (m)
2
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.34
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of pins
8
Number of Pins
8
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
2
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
503,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 423-2M
Totalt för artikeln
503,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert