chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKCD RJ45 440-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industriell Ethernet-kabel Förlängningskabel
RKCD RJ45 440-20M
Order ID nr. U-33980
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable diameter (mm)
6.1
Cable length (m)
20
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.205
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
42
Nyckelfunktioner
home
Turck-Shop
Connectivity
Cordsets
RKCD RJ45 440-20M
Cable length (m)
20
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 468,00 kr
Totalt för artikeln
1 468,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert