chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WRJ45E FKFD 840-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
WRJ45E FKFD 840-1M
Order ID nr. U-18072
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
1
Cable quality
TPE
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Receptacle housing material B
Brass
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
1
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
634,00 kr
home
Turck-Shop
Connectivity
Cordsets
WRJ45E FKFD 840-1M
Totalt för artikeln
634,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert